(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
· type H7CX tachometer dedicated apparatus (DIN48 × 48 mm) (RPM/speed/flow volume etc. displayed, enabled output of warnings.
· Socket type allows either embedded installation or surface installation.
· W type can be added enabling measurement control with two systems.
· Four modes of operation of up-down reduction/range/upper limit/lower limit are possible.
· Built-in auto zero time, mean number of revolutions, start-up compensation timer, etc.
Japanese Only
Part Number
Configured Part Number is shown.
H7CX-R□-N external appearance
H7CX-R□-N dimensional outline drawing, units: mm
H7CX-R□-N dimensional outline drawing, units: mm
Features
Type | Tachometer | |||||
---|---|---|---|---|---|---|
Format | Series H7CX-R11□-N | |||||
Item | Input Mode | 1 input only | ||||
Rating | Power Supply Voltage*1 | · 100 to 240 V AC, 50/60 Hz · 24 V AC, 50/60 Hz / 12 to 24 V DC | ||||
Allowable Voltage Variation Range | 85 to 110% of rated power supply voltage (90 to 110% for 12 to 24 V DC) | |||||
Power Consumption | Approx. 9.4 VA (100 to 240 V AC), Approx. 7.2 VA / 4.7 W (24 V AC / 12 to 24 V DC), Approx. 3.7 W (12 to 24 V DC) | |||||
Mounting Method | Embedded mounting, surface mounting (common) | |||||
External Connection Method | 11-Pin Socket | |||||
Protective Structure | IEC standard IP66, UL508 Type 4X (indoors), panel surface only (when using waterproof packing Y92S-29) | |||||
Input Signal | Count, Hold | |||||
Pulse Measurement Method | Tachometer Mode (Cycle Measurement) | AMD Compatible Mode (Continuous Measurement) | ||||
Maximum Counting Speed | 30 Hz (Minimum Pulse Width 16.7 ms) | 10 kHz (Minimum Pulse Width 0.05 ms) | - | |||
Minimum Input Signal Width | - | 10 ms | 1 ms | |||
Measurement Range | 0.001 to 30.00 Hz | 0.001 Hz to 10 kHz | 0.026 to 999,999 s | 0.003 to 999,999 s | ||
Sampling Cycle | Minimum 200 ms | Continuous (Minimum 10 ms Intervals) | ||||
Display Refresh Cycle | · When input pulse is 5 Hz or more When averaging function is not used: 200 ms When averaging function is used: 200 × average number of times (ms) · When input pulse is less than 5 Hz When averaging function is not used: maximum twice the input pulse cycle When averaging function is used: maximum twice the (input pulse cycle × average number of times) | |||||
Measurement Accuracy | ±0.1% F.S. ±1 digit or less (at 23±5°C) | |||||
Output Mode | Upper/lower limit, range, upper limit, lower limit | |||||
Auto Zero Time | 0.1 to 999.9 s (for tachometer mode only) | |||||
Start-Up Compensation Timer | 0.0 to 99.9 s | |||||
Averaging Function | Simple average / moving average selectable, number of times: OFF / 2 times / 4 times / 8 times | |||||
Pre-Scale Function | 0.001 to 99.999 (for tachometer mode only) | |||||
Decimal Point Setting | Bottom 3 digits | |||||
Sensor Wait Time | 290 ms or less (during sensor wait time, input is not accepted with control output OFF) | |||||
Input | Input Method | Non-voltage input Impedance at short circuit: 1 kΩ or less (at 0 Ω outflow current: approx. 12 mA) Residual voltage at short circuit: 3 V or less Impedance when opening: 100 kΩ or more Voltage input "H" level: 4.5 to 30 V DC "L" level: 0 to 2 V DC (input resistance approx. 4.7 kΩ) Non-voltage (NPN) input / Voltage (PNP) input (switchable) | ||||
Hold | Minimum input signal width: 20 ms | |||||
Power Supply To External Equipment | 12 V DC (±10%) 100 mA | |||||
Control Output | Contact output 250 V AC / 30 V DC, 3 A resistive load (cosφ = 1), minimum applied load: 5 V DC 10 mA (P level, reference) | |||||
Display Method*2 | 7-segment negative LCD Character height, measurement values: 10 mm (red), comparison values: 6 mm (green) | |||||
Number Of Digits | 6 digits, 0 to 999,999 | |||||
Power Failure Memory Method | EEP-ROM (100,000 rewrites or more) data retention: 10 years or more | |||||
Ambient Operating Temperature | -10 to +55°C (during close contact mounting: -10 to +50°C) (no freezing or condensation) | |||||
Storage Temperature Range | -25 to +70°C (No Freezing Or Condensation) | |||||
Ambient Operating Humidity | 25 to 85% | |||||
Case Exterior | Black (N1.5) |
*Refer to the catalog for specifications other than those listed above.
Part Number |
---|
H7CX-R11-N |
H7CX-R11D1-N |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Power Supply Voltage | Power supply voltage details (V) |
---|---|---|---|---|---|
1 Piece(s) | Same day | AC-dedicated | AC 100–240 | ||
1 Piece(s) | 12 Day(s) or more | AC/DC | AC24/DC12 to 24 |
Loading...
Type | General purpose counter | Display method | LCD | Display Digits | 6 digits |
---|---|---|---|---|---|
Count input (CH = N) | 1 | Mounting Method | Panel / surface mount shared | Panel cut dimensions | 45x45 |
Output | Relay | Prescale | Available | Representative Standard | CE / UL / CSA |
Dimension vertical(mm) | 48 | Dimension width(mm) | 48 | Dimension depth(mm) | 63.7 |
Classification | Tacometer | MAX input frequency (MAX counting speed) (Hz) | 30Hz/10kHz | Output Specification | Contact output (1c) |
Protective Structure | IP66 | Color | Black |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy