(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[RSLP-KES] electromagnetic shield (EMC) specification round louver with exhaust fan

[RSLP-KES] electromagnetic shield (EMC) specification round louver with exhaust fan

[Features]
·Design louver with exhaust fan with powerful ventilation and excellent shield effect.
·No tools are required to replace the filter.
·Easily dismantles and decomposes for excellent recyclability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RSLP-20K-2CES
RSLP-20K-2ES
RSLP-20KCES
RSLP-20KES
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPaint Color Rated Voltage
(V)
Mounted ventilation fan
1 Piece(s) Quote 10CreamAC200PF-150-2A
1 Piece(s) 10 Day(s) or more 10Light BeigeAC200PF-150-2A
1 Piece(s) 10 Day(s) or more 10CreamAC100PF-150A
1 Piece(s) 10 Day(s) or more 10Light BeigeAC100PF-150A

Loading...

  1. 1

Basic Information

Material AES Resin (Cover) / PBT+PC Resin (Body) / Stainless Steel (Shield Fitting) Dimension (width)(mm) 200 Dimension (height)(mm) 200
Dimension (depth)(mm) 12 Dimensions (embedding depth)(mm) 64 Operating Temperature(°C) -10 – +60
Material Cover: AES resin, body: PBT + PC resin, filter: modacrylic polyester (dust removal rate: 50%), shield bracket: stainless steel IP standard IP3X Installation location Indoor

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)