(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

SLS-BF Stainless Steel Bar

SLS-BF Stainless Steel Bar

Stainless steel bar with excellent rust resistance.

[Features]
● The bar can be mounted on the cabinet by simply punching a square hole.
● The filter provided (grade IP45) is useful when implementing anti-heat measures on outdoor cabinets.
● The filter can be replaced from the outside or the inside of the cabinet.
● A panel ventilator fan can be retrofitted on the filter.
● The filter can be re-used after rinsing in water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SLS-24BF

 
Part Number
SLS-24BF
Part NumberVolume DiscountDays to ShipRoHSMaterial IP standard Installation location Abstract
11 Day(s) or more 10Stainless SteelIP45For both indoor/outdoor useMountable ventilation fan: φ150 mm ventilation fan

Loading...

  1. 1

Basic Information

Dimension (width)(mm) 240 Dimension (height)(mm) 240 Dimension (depth)(mm) 10
Dimensions (embedding depth)(mm) 15 Area of Ventilation(cm2) 86 Paint Color Light Beige

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)