(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

ZEROSHOCK Digital Camera Case

ZEROSHOCK Digital Camera Case

[Features]
· Uses a surface water repellent finish and waterstop zipper. Attach it to your waist with a carabiner and it's easy to take out stuff with the case open

Part Number

Configured Part Number is shown.

ZSB-DG013BK

Part Number
ZSB-DG013BK
Part NumberVolume DiscountDays to ShipFeatures Material Size
(mm)
9 Day(s) or more Utilizes water-repellent fabric and waterproof zipper—includes carabinerOuter material/lining: polyester, core material low-resilience polyurethaneW148×D80×H93

Loading...

  1. 1

Basic Information

Color Front: black, back: red

Please check the type/dimensions/specifications of the part ZSB-DG013BK in the ZEROSHOCK Digital Camera Case series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)