(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

ZEROSHOCK Lens Case

ZEROSHOCK Lens Case

[Features]
· Wave-like, low-resilient polyurethane is very good at absorbing shocks. A ZEROSHOCK case that strongly protects camera interchangeable lenses from shock and dirt.

Part Number

Configured Part Number is shown.

Part Number
ZSB-DSL001BK
ZSB-DSL002BK
Part NumberVolume DiscountDays to ShipProduct Type Features Accessory Material Size
(mm)
9 Day(s) or more M SizeOuter fabric: water-repellent—includes belt loopLens cap band × 1Outer material: polyurethane, lining: polyester, core material: low-resilience polyurethaneDiameter 93 x Length155
12 Day(s) or more S sizeOuter fabric: water-repellent—includes belt loopLens cap band × 1Outer material: polyurethane, lining: polyester, core material: low-resilience polyurethaneL88 × diameter 82 mm

Loading...

  1. 1

Basic Information

Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Round Case
    Round Case

    TRUSCO NAKAYAMA

    Days to Ship : 2 Day(s)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)