(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

LCD Protective Film (For Car Navigation System)

LCD Protective Film (For Car Navigation System)

Protects the car navigation system LCD screen from dirt and scratches. Anti-glare car navigation LCD protective film

[Features]
· An LCD protective film with anti-reflective coating for touch panels that protect from reflection of light from outside and background reflections and is gentle on your eyes.
· With its excellent low reflectivity of 1.6%, the anti-glare LCD protective film prevents reflection of light from outside and background reflections, is gentle on your eyes and easy to see.
· Achieves a transparency that does not impair the quality of photos and videos with its approximately 91.0% light transmittance.
· Achieves a surface finish with reduced friction and smooth maneuverability; perfect for a touch panel.
· Airless processing in which bubbles disappear with the passage of time.
· Fingerprint prevention finish to restrain and easily remove fingerprint stains.
· Uses self-absorption silicon material that sticks and comes off.
· Easy to paste and repaste.
· With a special spatula to cleanly stick while releasing air bubbles.
· You can use it for any screen size.
· The back of the mount can be cleanly cut with a grid paper.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CAR-FL7W
CAR-FL8W
CAR-FL9W
Part NumberVolume DiscountDays to ShipProduct Type Features Reflective rate
(%)
Visible light transmission
(%)
Ultraviolet cut ratio
(%)
Filter thickness
(mm)
Mounting Method Accessory
9 Day(s) or more For 7.0-inch wideAnti-reflective, anti-UV function1.691.099.00.157Silicone adsorptionScraper
9 Day(s) or more For 8.0-inch wideAnti-reflective, anti-UV function1.691.099.00.157Silicone adsorptionScraper
12 Day(s) or more For 9.0-inch wideAnti-reflective, anti-UV function1.691.099.00.157Silicone adsorptionScraper

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)