(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Digital Camera Case with Neck Strap DGB-057 Series

Digital Camera Case with Neck Strap DGB-057 Series

You can use it while hanging it around your neck so the case will not be lost easily and the camera can be easily withdrawn

[Features]
· Connect and carry the camera neck strap case; this will also help prevent loss.
· The case be carried even while using the camera since the neck strap is put through a case hole.
· Uses soft materials in the inner part of the case, which does not damage the contents.
· Uses a thick and round cord gentle on the neck.
· Uses a double zipper that opens and closes smoothly and is easy to insert or withdraw things.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DGB-057BK
DGB-057BU
DGB-057PN
Part NumberVolume DiscountDays to ShipColor Accessory Material Size
(mm)
9 Day(s) or more BlackNeck strap (480 mm in length, includes adjustment parts)Main body: cotton 70% + polyester 30%, strap: nylonW78×D120×H35
12 Day(s) or more BlueNeck strap (480 mm in length, includes adjustment parts)Main body: cotton 70% + polyester 30%, strap: nylonW78×D120×H35
12 Day(s) or more PinkNeck strap (480 mm in length, includes adjustment parts)Main body: cotton 70% + polyester 30%, strap: nylonW78×D120×H35

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)