(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

A free cut type, blue light cut liquid crystal protective anti-fingerprint gloss film compatible up to type 10.1

A free cut type, blue light cut liquid crystal protective anti-fingerprint gloss film compatible up to type 10.1

For 10.1 type. Free-cut type blue light cutting LCD protective, anti-glare film used for any size.

[Features]
· Free-cut type that can be used for any size.
· Free-cut so can be cut and used for any size.
· Can be closed with film even when using on a laptop.
· For touch panel and typing with a pen.
· You can cleanly attach things using the spatula attachment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LCD-101WBCF

Part Number
LCD-101WBCF
Part NumberVolume DiscountDays to ShipFeatures Size (W x D x H)
(mm)
Specifications
9 Day(s) or more Blocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required190x0.2x270Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)

Loading...

  1. 1
 

Basic Information

Number Contained In A Packet 1 pc. Film specifications Glossy Surface Processed Supported equipment 10.1-inch wide

Please check the type/dimensions/specifications of the part LCD-101WBCF in the A free cut type, blue light cut liquid crystal protective anti-fingerprint gloss film compatible up to type 10.1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)