(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Mac mini security (e security)

Mac mini security (e security)

[Features]
· Mac mini theft prevention.
· Compatible with VESA standards
· Simply installed by sliding the base with the lid part and fixing it with a separately sold security wire.
· There are VESAstandard tapped holes in the device parts that can be attached with extra screws on the back of the monitor (75 × 75 mm, 100 × 100 m).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SLE-21SMM

 
Part Number
SLE-21SMM
Part NumberVolume DiscountDays to ShipFeatures Size (W x D x H)
(mm)
Specifications
18 Day(s) or more Base part includes VESA standard screw holes. The monitor can also be fixed at the back using the screws provided.209x203x45Set contents: main body parts top and bottom × 1 each, screws × 4

Loading...

  1. 1

Basic Information

Supported equipment Apple Mac mini 2010 or later models

Please check the type/dimensions/specifications of the part SLE-21SMM in the Mac mini security (e security) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)