(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

USB 2.0 Memory (Ultra Small)

USB 2.0 Memory (Ultra Small)

[Features]
・ It is an ultra compact USB memory that supports USB 2.0
・ Just plug it into a USB port and you're ready to use it
・ Comes with Lifeboat security software
A size that does not get in the way even when it is inserted in a laptop computer
・ Just plug it into a USB port and you're ready to use it
・ You can attach the neck strap to the hole of the main body
・ Since it supports USB mass storage class, it can also be used with AV equipment, car navigation systems, and TVs
[Applications]
・ Ideal for models that support USB 2.0

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UFD-P4GBK

 
Part Number
UFD-P4GBK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type USB memory Capacity 4GB Color Black
Interface USB2.0/1.1 Connector Shape USB A Connector Size (W x D x H)(mm) 14x6.9x23.1
Supported OS Windows 10, 8.1, 8, 7, Vista, XP, 2000, Me, Windows RT, Mac OS X 10.4 - 10.10

Please check the type/dimensions/specifications of the part UFD-P4GBK in the USB 2.0 Memory (Ultra Small) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)