USB 3.0 memory (swing cap)

USB 3.0 memory (swing cap)

Equipped with ultra-high speed USB3.0 swing cap.

[Features]
· Swing cap USB memory. Compatible with USB3.0.
· USB3.0 compatible USB memory. It is 0-use USB memory.
· Includes a swing-style cap so there are no concerns about losing the cap.
· Simply plug into a USB port to use.
· Equipped with lifeboat security software.
· * The software is compatible only with Wndows8.1 / 8 / 7 / VsTa / XP.
· A strap can be attached to the cap holes.
· Compatible with USB mass storage classes and so can also be used for AV equipment as well as car navigation systems and televisions.
· Possible to engrave from 30 items.
· You can do engraving on the front and back of products.
· * You cannot erase logos on products for engraving.
· *USB3. To use a 0 device, a USB3.0 host adapter or USB3.0 port type is needed.
· *USB3. The data transmission speed shall be USB2.0, or below in 0 non-mounted machines

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UFD-3SW8GBK

Part Number
UFD-3SW8GBK
Part NumberVolume DiscountDays to ShipInterface Connector Shape Size (W x D x H)
(mm)
Supported OS
11 Day(s) or more USB3.0/2.0USB A Connector17x10.6x54.5Windows, Mac

Loading...

  1. 1
 

Basic Information

Type USB memory Capacity 8GB

Please check the type/dimensions/specifications of the part UFD-3SW8GBK in the USB 3.0 memory (swing cap) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)