(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Inkjet Calendar Kit

Inkjet Calendar Kit

Make an original calendar using your favorite photos or designs with this handmade calendar kit.

[Features]
· Make your own compact handmade calendar.
· A kit for making your own original compact calendar.
· Small transparent packet makes it perfect for gifts (not included in JP-CALHKY and JP-CALSET25N).
· These compact calenders are about the size of a postcard, floppy disk, or CD and come in desktop type and desktop or wall type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
JP-CALHKY
JP-CALSET37
Part NumberVolume DiscountDays to ShipClassification Features
18 Day(s) or more Tabletop / Card - HorizontalCalendar Case Size: W 150 × D 5 × H 105 mm, Calendar Case Material: PET
18 Day(s) or more With Tall DVD CaseSheet Size: 2L (178 × 127 mm), Materials - Case: Polypropylene

Loading...

  1. 1
 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)