• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Blue light cut LCD protective film

Blue light cut LCD protective film

A 10.1 wide to 23.0 blue light cut LCD protective fingerprinting film.

[Features]
· Free-cut type that can be used for any size.
· Free-cut so can be cut and used for any size.
· Can be closed with film even when using on a laptop.
· It can be used for touch panel pen typing.
· You can cleanly attach things using the spatula attachment.
· LCD-70KFP / 70WBCFLCD-101KFP / 101WBCF cannot receive attachments.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LCD-101WBC
LCD-101WBCAR
LCD-116WBC
LCD-116WBCAR
LCD-133WBC
LCD-133WBCAR
LCD-140WBC
LCD-140WBCAR
LCD-156WBC
LCD-156WBCAR
LCD-200WBC
LCD-200WBCAR
LCD-215WBC
LCD-215WBCAR
LCD-230WBC
LCD-230WBCAR
Part NumberVolume DiscountDays to ShipFilm specifications Supported equipment Features Size (W x D x H)
(mm)
Specifications Accessory
14 Day(s) or more Glossy Surface Processed10.1-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required223.5x0.2x125.5Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
14 Day(s) or more Antireflective10.1-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required223.5x0.2x125.5Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
14 Day(s) or more Glossy Surface Processed11.6-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required256.5 x 0.2 x 144.5Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
14 Day(s) or more Antireflective11.6-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required256.5 x 0.2 x 144.5Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
14 Day(s) or more Glossy Surface Processed13.3-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required294 x 0.2 x 166Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
11 Day(s) or more Antireflective13.3-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required294 x 0.2 x 166Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
50 Day(s) or more Glossy Surface Processed14.0-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required309 x 0.2 x 174Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
14 Day(s) or more Antireflective14.0-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required309 x 0.2 x 174Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
11 Day(s) or more Glossy Surface Processed15.6-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required344 x 0.2 x 193.5Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
11 Day(s) or more Antireflective15.6-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required344 x 0.2 x 193.5Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
14 Day(s) or more Glossy Surface Processed20.0-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required441 x 0.2 x 249Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
11 Day(s) or more Antireflective20.0-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required441 x 0.2 x 249Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
50 Day(s) or more Glossy Surface Processed21.5-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required475 x 0.2 x 267Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
11 Day(s) or more Antireflective21.5-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required475 x 0.2 x 267Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
14 Day(s) or more Glossy Surface Processed23.0-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required508 x 0.2 x 285Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula
11 Day(s) or more Antireflective23.0-inch wideBlocks blue light, fingerprint-resistant, high transmittance, blocks ultraviolet light, accepts touch operation/pen input, no sticking tape required508 x 0.2 x 285Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)Mounting spatula

Loading...

  1. 1

Basic Information

Number Contained In A Packet 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)