• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

File Case for Blu-ray Disks

File Case for Blu-ray Disks

A file case for storage of blue ray disks. Uses smooth non-woven fabric that is mostly flat and soft.

Part Number

Configured Part Number is shown.

Part Number
FCD-FLBD32BK
FCD-FLBD32C
FCD-FLBD64BK
FCD-FLBD64C
Part NumberVolume DiscountDays to ShipColor Storage Capacity
(Sheets)
Material Accommodated media Accessory Size (W x D x H)
(mm)
14 Day(s) or more Black32Case: Polypropylene, Binding: PaperBlu-Ray Disk/DVD/CDBinding157x31x280
14 Day(s) or more Clear32Case: Polypropylene, Binding: PaperBlu-Ray Disk/DVD/CDBinding157x31x280
11 Day(s) or more Black64Case: Polypropylene, Binding: PaperBlu-Ray Disk/DVD/CDBinding157x62x280
11 Day(s) or more Clear64Case: Polypropylene, Binding: PaperBlu-Ray Disk/DVD/CDBinding157x62x280

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)