Projector Screen (Tripod Type)

Part Number

Configured Part Number is shown.

Part Number
PRS-S75
PRS-S85
PRS-S105
Part NumberVolume DiscountDays to ShipClassification Features Size (W x D x H)
(mm)
Specifications
14 Day(s) or more 75 type (aspect ratio 4:3)Screen inclination is adjustable to two settings.105 × 150 × 1740 (when stowed)Material: matte type, screen display size: 1540 × 1155 mm
14 Day(s) or more 85 type (aspect ratio 4:3)Screen inclination is adjustable to two settings.105 × 150 × 1940 (when stowed)Material: matte type, screen display size: 1740 × 1305 mm
14 Day(s) or more 105 type (aspect ratio 4:3)Screen inclination is adjustable to two settings.105 × 150 × 2330 mm (when stowed)Material: matte-type, screen display size: 2140 × 1607 mm

Loading...

  1. 1
 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)