(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Battery Case (AA Type / AAA Type Compatible)

Battery Case (AA Type / AAA Type Compatible)

Battery case

[Features]
· Battery case that is designed so that batteries can rise and be easily withdrawn and can stop AA and AAA dry cell batteries.
· Battery case for storing both AA and AAA dry cell batteries.
· Big capacity type perfect for storing rechargeable and unused batteries.
· Since it is a rising design when the battery terminal is pushed, you can easily remove it even with long nails.
· Uses a light, break resistant PP (polypropylene) material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DG-BT5BL
DG-BT5C
DG-BT6BL
DG-BT6C
DG-BT7BL
DG-BT7C
DG-BT8BL
DG-BT8C
Part NumberVolume DiscountDays to ShipColor Internal capacity/No. stowed Size (W x D x H)
(mm)
Specifications
9 Day(s) or more BlueStows 10 AA batteries120x21x90Material: PP (polypropylene)
9 Day(s) or more ClearStows 10 AA batteries120x21x90Material: PP (polypropylene)
9 Day(s) or more Blue12 AA batteries, 16 AAA batteries205x66x33Material: PP (polypropylene)
18 Day(s) or more Clear12 AA batteries, 16 AAA batteries205x66x33Material: PP (polypropylene)
9 Day(s) or more BlueAA batteries × 24205x66x36Material: PP (polypropylene)
18 Day(s) or more ClearAA batteries × 24205x66x36Material: PP (polypropylene)
18 Day(s) or more BlueAAA batteries × 32205x66x31Material: PP (polypropylene)
18 Day(s) or more ClearAAA batteries × 32205x66x31Material: PP (polypropylene)

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)