(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 16:00 17/1/2021 sampai dengan 6:00 pada tanggal 18/1/2021. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 17/1/2021 to 6:00 (WIB) 18/1/2021. We apologize for the inconvenience.

[Industrial products]CF card (300X, TYPE I) (TS2GCF300)

[Industrial products]CF card (300X, TYPE I) TS2GCF300

Click this image to zoom it.

Move the mouse over the image to zoom

  • [Industrial products]CF card (300X, TYPE I)
  • [Industrial products]CF card (300X, TYPE I)
  • [Industrial products]CF card (300X, TYPE I)
  • [Industrial products]CF card (300X, TYPE I)
  • [Industrial products]CF card (300X, TYPE I)
  • [Industrial products]CF card (300X, TYPE I)
  • [Industrial products]CF card (300X, TYPE I)
  • [Industrial products]CF card (300X, TYPE I)

CF300The CF300 is a high-speed model industrial-use compact flash that uses dual-channel technology.

[Features]
· For temperature extension needs [for industrial spec options].
· ECCEquipped with ECC and wear-leveling algorithm functionality.
· Compatible with CompACTFlashV4.1 (CF170: V6.0).
· PIOMode0-6 compatible.
· MulTi-WordDMAMode0-4 compatible.
· UlTraDMAMode0-5 compatible.
· In-built active monitoring circuit for power loss prevention (CF170/CF200I (8GB card products excluded)/CF300).
· Equipped with S.M.A.R.T.

PDF

Part Number

Configured Part Number is shown.

TS2GCF300

 
Part Number
TS2GCF300
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
88 Day(s) or more 2GBW42.8xD36.4xH3.3

Loading...

  1. 1

Basic Information

Type CF Type Single Level Cell

Please check the type/dimensions/specifications of the part TS2GCF300 in the [Industrial products]CF card (300X, TYPE I) series.

Products like this...

Part Number
TS128MCF300
TS1GCF300
TS256MCF300
TS512MCF300
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
9 Day(s) or more 128MBW42.8xD36.4xH3.3
9 Day(s) or more 1GBW42.8xD36.4xH3.3
9 Day(s) or more 256MBW42.8xD36.4xH3.3
9 Day(s) or more 512MBW42.8xD36.4xH3.3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)