(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/1/2021 sampai dengan 6:00 pada tanggal 25/1/2021. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/1/2021 to 6:00 (WIB) 25/1/2021. We apologize for the inconvenience.

[Industrial products]SD card (100x) (TS2GSD100I)

[Industrial products]SD card (100x) TS2GSD100I

Click this image to zoom it.

Move the mouse over the image to zoom

  • [Industrial products]SD card (100x)
  • [Industrial products]SD card (100x)
  • [Industrial products]SD card (100x)
  • [Industrial products]SD card (100x)
  • [Industrial products]SD card (100x)

SLCEquipped with SLC flash, delivering excellent performance and long-term reliability. Ideal for embedded installation. Operating environmental temperature : -45°C to 85°C and can be efficiently used in harsh environments.

[Features]
· For temperature extension needs [for industrial spec options].
· Equipped with ECC and wear-leveling algorithm functionality.
· Repetitive connection durability: 10,000 times.
· Includes an imput prevention switch (SD/SDHC card).
· Supports CPRM functionality.
· Speed class 10 use (SDHC10M/USDC10M / SDHC150 /SDHC100I).
· Support data protection functions with voltage detection.
· Life assessment software SSDScope Pro accessory [for options]

PDF

Part Number

Configured Part Number is shown.

TS2GSD100I

 
Part Number
TS2GSD100I
Part NumberVolume DiscountDays to ShipRoHSCapacity Size
(mm)
Same day 102GBW24xD32xH2.1

Loading...

  1. 1

Basic Information

Type SD card Type Single Level Cell

Please check the type/dimensions/specifications of the part TS2GSD100I in the [Industrial products]SD card (100x) series.

Products like this...

Part Number
TS128MSD100I
TS1GSD100I
TS256MSD100I
TS512MSD100I
Part NumberVolume DiscountDays to ShipRoHSCapacity Size
(mm)
9 Day(s) or more -128MBW24xD32xH2.1
9 Day(s) or more -1GBW24xD32xH2.1
9 Day(s) or more -256MBW24xD32xH2.1
9 Day(s) or more -512MBW24xD32xH2.1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)