• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Net Box VWA Series

Net Box VWA Series

Plastic case for electronic devices which can be used as a control unit and blends in with the surrounding space.

[Features]
· Control unit that blends in with the surrounding space.
· This plastic case for electronic devices has a sophisticated appearance that will seamlessly blend in with the surroundings of a modern building, and can be used as a control unit for various applications.
· The outlet plug/connector junction and assembly screws are hidden by the trim, and the simple appearance of the case and cable enhances the aesthetics.
· There is plenty of space in the lower cover where small displays and connectors can be built in.
· The smoothly curved upper cover is designed to harmonize with information supply units such as LED signals, etc.
· By using the sealing kit sold separately, the dustproof and drip-proof performance conforms to IP65 protection rating, and the durable material means that this unit can be used as an outdoor terminal box.
· Applications include control terminals, access control boards, PC peripheral equipment, measurement and operation equipment, monitoring and recording equipment, medical equipment case, etc.

PDF

Japanese Only

Part Number
VWA-140-GM
VWA-180-GM
VWA-220-GM
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Quote 1014046.5140
13 Day(s) or more 1018048.5180
13 Day(s) or more 1022050.5220

Loading...

  1. 1
 

Basic Information

Material Resin Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Light Gray Material Details ASA+PC
Compatible battery / quantity No battery box

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)