(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Direct Connection AC Adapter Plug (L-Shaped, 2-Pin)

Direct Connection AC Adapter Plug (L-Shaped, 2-Pin)

A direct connection plug for an AC adapter that realizes a "clean" AV cable. (L Type, 2 Pins)
[Features]
・ Japanese standard power supply plug that can directly connect the AC adapter body to an outlet
・ It connects the AC adapter directly to the outlet without using an AV cable
・ Ideal for netbooks as it does not require an AV cable and can be carried compactly
[Applications]
・ When you want to omit the power cord of your computer
・ When you want to connect the power cord directly to the outlet or power strip

PDF

Japanese Only

Part Number

Configured Part Number is shown.

T-PCAD22V

 
Part Number
T-PCAD22V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape Other Number of Insertion Openings/Split Openings Other
Switch form None Color Black Rated Current(A) 12
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)

Please check the type/dimensions/specifications of the part T-PCAD22V in the Direct Connection AC Adapter Plug (L-Shaped, 2-Pin) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)