• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

microSDHC card Class4 with SD card conversion adapter

Part Number

Configured Part Number is shown.

GH-SDMRHC8G4

Part Number
GH-SDMRHC8G4
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Accessory Special Notes
9 Day(s) or more 8GBComplies with Advanced Copyright Protection SDMI (Secure Digital Music Initiative) StandardsCompatible only with micro SDHC compatible devices marked with the micro SDHC logo. Can also be used with SDHC compatible devices if you use an SD card adapter.SD Memory Card Conversion Adapter, INDEX Tabs, micro SDHC Hard CaseThe included SD memory card conversion adapter is not water-proof.

Loading...

  1. 1

Basic Information

Type microSD Memory card standard SDHC SD speed class 4
Waterproof Performance JIS Waterproof Protection Level 7 Compliant Power Supply Voltage(V) 2.7 to 3.6 Current Consumption(A) 0.1

Please check the type/dimensions/specifications of the part GH-SDMRHC8G4 in the microSDHC card Class4 with SD card conversion adapter series.

Products like this...

Part Number
GH-SDMRHC16G4
GH-SDMRHC32G4
GH-SDMRHC4G4
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Accessory Special Notes
11 Day(s) or more 16GBComplies with Advanced Copyright Protection SDMI (Secure Digital Music Initiative) StandardsCompatible only with micro SDHC compatible devices marked with the micro SDHC logo. Can also be used with SDHC compatible devices if you use an SD card adapter.SD Memory Card Conversion Adapter, INDEX Tabs, micro SDHC Hard CaseThe included SD memory card conversion adapter is not water-proof.
11 Day(s) or more 32GBComplies with Advanced Copyright Protection SDMI (Secure Digital Music Initiative) StandardsCompatible only with micro SDHC compatible devices marked with the micro SDHC logo. Can also be used with SDHC compatible devices if you use an SD card adapter.SD Memory Card Conversion Adapter, INDEX Tabs, micro SDHC Hard CaseThe included SD memory card conversion adapter is not water-proof.
11 Day(s) or more 4GBComplies with Advanced Copyright Protection SDMI (Secure Digital Music Initiative) StandardsCompatible only with micro SDHC compatible devices marked with the micro SDHC logo. Can also be used with SDHC compatible devices if you use an SD card adapter.SD Memory Card Conversion Adapter, INDEX Tabs, micro SDHC Hard CaseThe included SD memory card conversion adapter is not water-proof.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)