USB3.0 compatible flash memory "Pico Drive L3" sliding type

Part Number

Configured Part Number is shown.

GH-UF3LA8G-WH

Part Number
GH-UF3LA8G-WH
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Supported OS Accessory
11 Day(s) or more 8GBHighly Cost Effective USB 3.0 Compatible ModelDOS/V machine with built-in USB interface and Apple Mac seriesWindows 8.1 / 8 / 7 / Vista / XP (SP3 / 32 bit) / Mac OS X (10.4 or Later)Instruction Manual

Loading...

  1. 1

Basic Information

Type USB memory USB standard USB3.0/2.0 Current Consumption(A) 0.5

Please check the type/dimensions/specifications of the part GH-UF3LA8G-WH in the USB3.0 compatible flash memory "Pico Drive L3" sliding type series.

Products like this...

Part Number
GH-UF3LA16G-WH
GH-UF3LA32G-WH
GH-UF3LA64G-WH
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Supported OS Accessory
11 Day(s) or more 16GBHighly Cost Effective USB 3.0 Compatible ModelDOS/V machine with built-in USB interface and Apple Mac seriesWindows 8.1 / 8 / 7 / Vista / XP (SP3 / 32 bit) / Mac OS X (10.4 or Later)Instruction Manual
9 Day(s) or more 32GBHighly Cost Effective USB 3.0 Compatible ModelDOS/V machine with built-in USB interface and Apple Mac seriesWindows 8.1 / 8 / 7 / Vista / XP (SP3 / 32 bit) / Mac OS X (10.4 or Later)Instruction Manual
9 Day(s) or more 64GBHighly Cost Effective USB 3.0 Compatible ModelDOS/V machine with built-in USB interface and Apple Mac seriesWindows 8.1 / 8 / 7 / Vista / XP (SP3 / 32 bit) / Mac OS X (10.4 or Later)Instruction Manual

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)