USB Flash Memory PicodriveN

Part Number

Configured Part Number is shown.

GH-UFD8GN

Part Number
GH-UFD8GN
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Supported OS Accessory
11 Day(s) or more 8GBProtects data from information leaks caused by misplacement. Comes with a password lock system.PC / AT Compatible Machines (DOS / V) with USB Interface Installed, NEC PC98-NX Series, Mac Equipped with Apple Power PC G3 or LaterWindows 8.1 / 8 / 7 / Vista / XP (SP2 or Later / 32 bit) / 2000 (SP4) / Mac OS X (10.4 or Later)Instruction Manual

Loading...

  1. 1

Basic Information

Type USB memory USB standard USB2.0/1.1 Current Consumption(A) 0.16

Please check the type/dimensions/specifications of the part GH-UFD8GN in the USB Flash Memory PicodriveN series.

Products like this...

Part Number
GH-UFD16GN
GH-UFD32GN
GH-UFD4GN
GH-UFD64GN
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Supported OS Accessory
11 Day(s) or more 16GBProtects data from information leaks caused by misplacement. Comes with a password lock system.PC / AT Compatible Machines (DOS / V) with USB Interface Installed, NEC PC98-NX Series, Mac Equipped with Apple Power PC G3 or LaterWindows 8.1 / 8 / 7 / Vista / XP (SP2 or Later / 32 bit) / 2000 (SP4) / Mac OS X (10.4 or Later)Instruction Manual
41 Day(s) or more 32GBProtects data from information leaks caused by misplacement. Comes with a password lock system.PC / AT Compatible Machines (DOS / V) with USB Interface Installed, NEC PC98-NX Series, Mac Equipped with Apple Power PC G3 or LaterWindows 8.1 / 8 / 7 / Vista / XP (SP2 or Later / 32 bit) / 2000 (SP4) / Mac OS X (10.4 or Later)Instruction Manual
11 Day(s) or more 4GBProtects data from information leaks caused by misplacement. Comes with a password lock system.PC / AT Compatible Machines (DOS / V) with USB Interface Installed, NEC PC98-NX Series, Mac Equipped with Apple Power PC G3 or LaterWindows 8.1 / 8 / 7 / Vista / XP (SP2 or Later / 32 bit) / 2000 (SP4) / Mac OS X (10.4 or Later)Instruction Manual
11 Day(s) or more 64GBProtects data from information leaks caused by misplacement. Comes with a password lock system.PC / AT Compatible Machines (DOS / V) with USB Interface Installed, NEC PC98-NX Series, Mac Equipped with Apple Power PC G3 or LaterWindows 8.1 / 8 / 7 / Vista / XP (SP2 or Later / 32 bit) / 2000 (SP4) / Mac OS X (10.4 or Later)Instruction Manual

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)