• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Compact flash 233 speed (37 MB/s)

Part Number

Configured Part Number is shown.

GH-CF8GD

Part Number
GH-CF8GD
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Accessory
18 Day(s) or more 8GBTwo-chip simultaneous access delivers high-speed transfers of 37MB/s!Digital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case

Loading...

  1. 1

Basic Information

Type CF Memory card standard CF Power Supply Voltage(V) 3.3/5
Current Consumption(A) 0.055 / 3.3 V, 0.075 / 5 V

Please check the type/dimensions/specifications of the part GH-CF8GD in the Compact flash 233 speed (37 MB/s) series.

Products like this...

Part Number
GH-CF16GD
GH-CF32GD
GH-CF4GD
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Accessory
13 Day(s) or more 16GBTwo-chip simultaneous access delivers high-speed transfers of 37MB/s!Digital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case
11 Day(s) or more 32GBTwo-chip simultaneous access delivers high-speed transfers of 37MB/s!Digital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case
11 Day(s) or more 4GBTwo-chip simultaneous access delivers high-speed transfers of 37MB/s!Digital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)