Compact flash 433 speed (65MB/s)

Part Number

Configured Part Number is shown.

GH-CF8GFX

Part Number
GH-CF8GFX
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Accessory Special Notes
11 Day(s) or more 8GBFour-chip simultaneous access delivers high-speed transfers at a writing speed of 65MB/s and a reading speed of 35 MB/s (8 GB delivers 25MB/s)!Digital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard caseRegular CompactFlash consumes high levels of current, meaning that some products may not operate when connected.

Loading...

  1. 1

Basic Information

Type CF Memory card standard CF Power Supply Voltage(V) 3.3/5
Current Consumption(A) 0.25/5V

Please check the type/dimensions/specifications of the part GH-CF8GFX in the Compact flash 433 speed (65MB/s) series.

Products like this...

Part Number
GH-CF16GFX
GH-CF32GFX
Part NumberVolume DiscountDays to ShipCapacity Features Compatible Model Accessory Special Notes
16 Day(s) or more 16GBFour-chip simultaneous access delivers high-speed transfers at a writing speed of 65MB/s and a reading speed of 35 MB/s (8 GB delivers 25MB/s)!Digital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard caseRegular CompactFlash consumes high levels of current, meaning that some products may not operate when connected.
11 Day(s) or more 32GBFour-chip simultaneous access delivers high-speed transfers at a writing speed of 65MB/s and a reading speed of 35 MB/s (8 GB delivers 25MB/s)!Digital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard caseRegular CompactFlash consumes high levels of current, meaning that some products may not operate when connected.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)