(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

One-touch Terminal Block for Voltage Relaying - 862 Series

One-touch Terminal Block for Voltage Relaying - 862 Series

An easy-connection relay terminal block with buttons. No special tools required. Strand wire of max 4 mm2, and single wire of max ø2 mm. Simply insert single wires to connect. A four wire type that also allows for transition wiring.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

862-2PST

 
Part Number
862-2PST
Part NumberVolume DiscountDays to ShipRoHSNote
21 Day(s) or more 10Attach this to the button after connecting a wire to prevent the wire from being accidentally removed.

Loading...

  1. 1

Basic Information

Conforming series 862 Product name Stopper Color Black

Please check the type/dimensions/specifications of the part 862-2PST in the One-touch Terminal Block for Voltage Relaying - 862 Series series.