(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

CE-531NZSB Power Supply Cable

CE-531NZSB Power Supply Cable

Click this image to zoom it.

Move the mouse over the image to zoom

Flex-resistant cable achieving CE, UL, E ratings

Applications
■ Wiring to cable carriers and robots
■ Wiring in oily environments
■ Wiring where noise resistance is required (Shielding designation: CE-531NZSB)

Features
■ Global-standard cables designed to CE&UL・cUL&E (0.75-2.5 mm²), and TR-CU
■ Noise resistance (Shielded type: CE-531NZSB)
■ Oil resistant, heat resistant (105 °C), flexible, flex-resistant, suitable for dynamic use
Flexible 0.08mm diameter conductors (with central reinforcing cord)

Temperature range
■ Static: -30 to 90 °C*
■ Flexing: 0 to 90 °C*
*For use below 0 °C, care should be taken to avoid excessive shock, flexing, vibration and so on.

Bending radius
■ Static: At least 4 times the cable diameter is recommended
■ Flexing: At least 7.5 times the cable diameter is recommended

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CE531NZ-SB-4X0.75SQ-1
CE531NZ-SB-4X0.75SQ-2
CE531NZ-SB-4X0.75SQ-3
CE531NZ-SB-4X0.75SQ-4
CE531NZ-SB-4X0.75SQ-5
CE531NZ-SB-4X0.75SQ-6
CE531NZ-SB-4X0.75SQ-7
CE531NZ-SB-4X0.75SQ-8
CE531NZ-SB-4X0.75SQ-9
CE531NZ-SB-4X0.75SQ-10
CE531NZ-SB-4X0.75SQ-11
CE531NZ-SB-4X0.75SQ-12
CE531NZ-SB-4X0.75SQ-13
CE531NZ-SB-4X0.75SQ-14
CE531NZ-SB-4X0.75SQ-15
CE531NZ-SB-4X0.75SQ-16
CE531NZ-SB-4X0.75SQ-17
CE531NZ-SB-4X0.75SQ-18
CE531NZ-SB-4X0.75SQ-19
CE531NZ-SB-4X0.75SQ-20
CE531NZ-SB-4X0.75SQ-21
CE531NZ-SB-4X0.75SQ-22
CE531NZ-SB-4X0.75SQ-23
CE531NZ-SB-4X0.75SQ-24
CE531NZ-SB-4X0.75SQ-25
CE531NZ-SB-4X0.75SQ-26
CE531NZ-SB-4X0.75SQ-27
CE531NZ-SB-4X0.75SQ-28
CE531NZ-SB-4X0.75SQ-29
CE531NZ-SB-4X0.75SQ-30
CE531NZ-SB-4X0.75SQ-31
CE531NZ-SB-4X0.75SQ-32
CE531NZ-SB-4X0.75SQ-33
CE531NZ-SB-4X0.75SQ-34
CE531NZ-SB-4X0.75SQ-35
CE531NZ-SB-4X0.75SQ-36
CE531NZ-SB-4X0.75SQ-37
CE531NZ-SB-4X0.75SQ-38
CE531NZ-SB-4X0.75SQ-39
CE531NZ-SB-4X0.75SQ-40
CE531NZ-SB-4X0.75SQ-41
CE531NZ-SB-4X0.75SQ-42
CE531NZ-SB-4X0.75SQ-43
CE531NZ-SB-4X0.75SQ-44
CE531NZ-SB-4X0.75SQ-45
CE531NZ-SB-4X0.75SQ-46
CE531NZ-SB-4X0.75SQ-47
CE531NZ-SB-4X0.75SQ-48
CE531NZ-SB-4X0.75SQ-49
CE531NZ-SB-4X0.75SQ-50
CE531NZ-SB-4X0.75SQ-51
CE531NZ-SB-4X0.75SQ-52
CE531NZ-SB-4X0.75SQ-53
CE531NZ-SB-4X0.75SQ-54
CE531NZ-SB-4X0.75SQ-55
CE531NZ-SB-4X0.75SQ-56
CE531NZ-SB-4X0.75SQ-57
CE531NZ-SB-4X0.75SQ-58
CE531NZ-SB-4X0.75SQ-59
CE531NZ-SB-4X0.75SQ-60
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Conductor resistance
(20°C Ω/km)
Insulation Resistance
(20°C MΩ km)
Conductor configuration
1 Piece(s) 10 Day(s) or more 1010.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 1020.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 1030.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 1040.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 1050.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 1060.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 1070.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 1080.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 1090.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10100.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10110.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10120.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10130.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10140.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10150.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10160.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10170.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10180.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10190.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10200.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10210.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10220.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10230.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 18 Day(s) or more 10240.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 18 Day(s) or more 10250.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10260.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10270.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10280.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10290.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 18 Day(s) or more 10300.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 18 Day(s) or more 10310.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 18 Day(s) or more 10320.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10330.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10340.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10350.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10360.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10370.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10380.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10390.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10400.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10410.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 18 Day(s) or more 10420.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 18 Day(s) or more 10430.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 18 Day(s) or more 10440.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 18 Day(s) or more 10450.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10460.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10470.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10480.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10490.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10500.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10510.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10520.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10530.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10540.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10550.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10560.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10570.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10580.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10590.751813.526.0 or less50 or More6/28/0.08
1 Piece(s) 10 Day(s) or more 10600.751813.526.0 or less50 or More6/28/0.08

Loading...

Basic Information

Number Of Cores(Core) 4 Rated Voltage 300 V (CE/PSE), 500 V (CE), 600 V (UL/cUL) Shield Tin plated soft copper wire braid
Properties Oil Resistance / Heat-Resistance Representative Standard PSE / UL / CE / CSA(c-UL) Sheath (outer coating) color Light Gray
Grounding Wire NA Sheath (outer coating) material Oil resistant/heat resistant vinyl compound Insulation body materials Heat resistant vinyl blend
Power supply/signal For Power Supply Note Other certification standard: VDE, EAC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)