(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Metal Frame Type 2-color High Luminance LED Indicator φ10

Metal Frame Type 2-color High Luminance LED Indicator φ10

[Features]
· An ultra-high luminance LED display light with built-in resistor.
· Emits two colors: red and green.
· Comes with a 200 mm lead wire.
· A dedicated free DC power-supply type with a usable voltage range of DC5 to 60V.
[Applications]
· For energization and alarm displays, etc.

Part Number

Configured Part Number is shown.

2DUL-10JPL-DC5V-60V-RG/C

Part Number
2DUL-10JPL-DC5V-60V-RG/C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 10.2 Color Red / Green Rated Voltage(V) DC5 to 60
Features Metal frame Built-in LED lamp Tipped LED Lens color Transparency
Wiring Method Lead wire (200 mm) Trusco Code 495-7288

Please check the type/dimensions/specifications of the part 2DUL-10JPL-DC5V-60V-RG/C in the Metal Frame Type 2-color High Luminance LED Indicator φ10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)