(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mold Frame Type High Luminance LED Indicator

Mold Frame Type High Luminance LED Indicator

[Features]
· An ultra-high luminance LED display light with built-in resistor.
· Can be connected directly with a 100 or 200 VAC power supply.
· Comes with a 200 mm lead wire (UL1007 #24).
[Applications]
· For energization and alarm displays, etc.

Part Number

Configured Part Number is shown.

DA-10ML-AC/DC100V-G

Features

●With a lead wire of 200mm length.

Usage

●For electrical current display and warning display etc.

Specification

●Rated Voltage(V):AC/DC100(90 to 132)
●Rated Ampere(mA):1.0 to 2.5
●Built-In Led Lamp:Tip LED
●Luminous Color:Green
●Lens Color:Green
●Connection Method: Lead Wire(200mm) 
●Insulation Withstand Voltage: AC2000V1 minute(between charging section ground) 
●Insulation Resistance: DC500V or more 100MΩ or more(between the charging section ground) 
●Panel Cut: Φ10.2

Materials

●Body/Flange/Lens: Polycarbonate resin
Part Number
DA-10ML-AC/DC100V-G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 10.2 Color Green Rated Voltage(V) AC100V
Features Molded frame Built-in LED lamp φ5 Lens color Green
Wiring Method Lead wire (200 mm) Trusco Code 413-1487

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)