(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

New Model LED Unit (Magnet Type for Maintenance and Inspections)

New Model LED Unit (Magnet Type for Maintenance and Inspections)

A magnet attachment type has been added to the CLED type long size series. The magnet sheet is gentle on painted surfaces.

[Use]
● Please use as temporary lighting for maintenance during the maintenance and inspection of power receiving and distributing panels, distribution boards, and control panels, etc.
[Features]
● Long life. Lasts five times longer than conventional fluorescent lighting.
● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
● ECO. A clean light that does not use mercury.
● Low heat generation. Does not become hot and is safe like fluorescent lighting.
● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
● Compact. Featuring a simple design that is compact and lightweight and which can be easily installed to boards.
● Can be mounted as desired. Because mounting is performed using a magnet sheet, illumination can be provided from the sides or from below, as well as from the upper portion in the board.
● The LED device used is made by Nichia Chemical Co., Ltd.

Part Number

Configured Part Number is shown.

CLED-1009MG

Part Number
CLED-1009MG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage AC120V to AC240V
Illuminance(lx) 290 Protection Grade NA Dimension length(mm) 568
Dimension width(mm) 42 Dimension thickness(mm) 41 Switch position NA
Input Current(mA) 105 Power Consumption(W) 9 Ambient Operating Temperature(°C) -20 to +50
Total Luminous Flux(lm) 1200 Illumination angle 160° LED lifespan(Time) 40000

Please check the type/dimensions/specifications of the part CLED-1009MG in the New Model LED Unit (Magnet Type for Maintenance and Inspections) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)