(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Category 6, UTP Patch Cord (Thin Type, 28AWG, Stranded Cable) (Part Numbers)

Category 6, UTP Patch Cord (Thin Type, 28AWG, Stranded Cable)

An ultra-thin LAN cable with a cable outer diameter of 3.8 m that can be accommodated in half the space of a normal diameter.
[Features]
· Small diameter (28 AWG) realizes space-saving design.
· The size is less than 1/2 of normal diameter patch cord (cable diameter of ø3.8 mm).
· The cable features a small diameter and is flexible, allowing easy relocation and/or expansion, leading to a reduction in work costs.
· A UTP patch cord with the cable diameter of about 3.8 mm that is less than half the size of conventional cord.
· The cable has an 8-pin, 8-core RJ45 modular plug with a hook-proof structure at both ends.
· Also supports PoE and PoE+.
[Applications]
· The best product for slimming down complicated wiring.

  • STOCK

PDF

Features

●Realizes space saving design since a small diameter(28 AWG).
●Less than half the size of normal diameter patch cord.
●Since the bending radius is small and flexible, it is easy to relocate and expand.

Specification

●SPQ(piece):10
●LAN Cable with both ends RJ45 modular plug
●Cable Diameter: 3.8mm 
●Cable bending radius: 15mm

Materials

●Polycarbonate 
●Phosphor Bronze
●PVC
Part Number
UTP28SP1MRD
UTP28SP5M
UTP28SP5MBU
UTP28SP5MRD
UTP28SP5MVL
UTP28SP5MYL
UTP28SP10M
UTP28SP10MBU
UTP28SP10MRD
UTP28SP10MVL
UTP28SP10MYL
UTP28SP15M
UTP28SP15MBU
UTP28SP15MRD
UTP28SP15MVL
UTP28SP15MYL
UTP28SP20M
UTP28SP30M
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Length: Fixed Length
(m)
JAN Code Trusco Code
1 Piece(s) Quote Red1.0 to 1.910074983656714475-5197
1 Piece(s) 1 Day(s) [Ivory / Cream] Off-White5.0 to 6.950074983657735469-5283
1 Piece(s) 1 Day(s) Blue5.0 to 6.950074983657766475-5286
1 Piece(s) 1 Day(s) Red5.0 to 6.950074983657797475-5294
1 Piece(s) 1 Day(s) Purple5.0 to 6.950074983657803475-5308
1 Piece(s) 1 Day(s) [Yellow / Light Yellow] Yellow5.0 to 6.950074983657810475-5316
1 Piece(s) 1 Day(s) [Ivory / Cream] Off-White10.0 to 19.9100074983658671469-5259
1 Piece(s) 1 Day(s) Blue10.0 to 19.9100074983658695475-5090
1 Piece(s) 1 Day(s) Red10.0 to 19.9100074983658725475-5103
1 Piece(s) 1 Day(s) Purple10.0 to 19.9100074983658732475-5111
1 Piece(s) 1 Day(s) [Yellow / Light Yellow] Yellow10.0 to 19.9100074983658763475-5120
1 Piece(s) 1 Day(s) [Ivory / Cream] Off-White10.0 to 19.9150074983658787475-5138
1 Piece(s) 1 Day(s) Blue10.0 to 19.9150074983658909475-5146
1 Piece(s) 1 Day(s) Red10.0 to 19.9150074983658930475-5154
1 Piece(s) 1 Day(s) Purple10.0 to 19.9150074983659005475-5162
1 Piece(s) 1 Day(s) [Yellow / Light Yellow] Yellow10.0 to 19.9150074983658992475-5171
1 Piece(s) 1 Day(s) [Ivory / Cream] Off-White20.0 to 29.9200074983364138475-5227
1 Piece(s) 1 Day(s) [Ivory / Cream] Off-White30.0 to 49.9300074983364206475-5235

Loading...

  1. 1
 

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Conductor Size AWG28 (0.08sq) No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 3.0 to 3.9 Length Fixed PoE (Power Supply) Compatible
Cable diameter φ(mm) 3.8 Note Patch cord with dual RJ45 modular plugs Cable curvature radius(mm) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)