(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wiring fasteners " High Stacker"【100 Pieces Per Package】

Wiring fasteners " High Stacker"

[Features]
- Adhesive wiring fasteners.
[Use]
- Attach to a flat surface, then use the high-sticker tab to hold and retain LAN cables and more.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●An adhesive type wiring stopper.

Usage

●Adhering to a flat surface, holds and fixes the wire, LAN cable etc. with the high sticker's nail.

Specification

●Q'ty Per Bag(piece):100
●For indoor

Materials

●Main Body: Iron(SPCC)/Trivalent Chromate
Part Number
E20B100P
E25B100P
E30B100P
E30100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDimension (vertical)
(mm)
Dimension (width)
(mm)
Nail length Tape JAN Code Trusco Code

100 Pieces Per Package

1 Pack(s) 1 Day(s) 102017Sekisui #518TF4548291854521333-9866

100 Pieces Per Package

1 Pack(s) 1 Day(s) 152526Sekisui #518TF4548291854668333-9882

100 Pieces Per Package

1 Pack(s) 1 Day(s) 193039Sekisui #518TF4548291854675333-9904

100 Pieces Per Package

1 Pack(s) 1 Day(s) 193039Sekisui #5354548291854569333-9891

Loading...

  1. 1

Basic Information

Operating Environment For Indoor Use

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)