(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Cable ties with stainless steel claws【50-100 Pieces Per Package】

Cable ties with stainless steel claws

[Features]
- Stainless steel claws in the lock mechanism increases tightening strength and durability.
[Use]
- For retaining and bundling wires and cables.

Part Number

Configured Part Number is shown.

Part Number
MET.2.2102R
MET.2.2105R
MET.2.2110R
MET.2.2111R
MET.2.2112R
MET.2.2123R
MET.2.2126R
MET.2.2140R
MET.2.2534R
MET.2.2548R
MET.3.2102R
MET.3.2105R
MET.3.2110R
MET.3.2111R
MET.3.2112R
MET.3.2123R
MET.3.2126R
MET.3.2140R
MET.3.2534R
MET.3.2548R
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
Trusco Code Note

100 Pieces Per Package

9 Day(s) or more 241002.5White0.871802-40 – 100766-9780REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 552002.5White0.871802-40 – 100766-9798REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

9 Day(s) or more 361403.5White12803-40 – 100766-9801REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

12 Day(s) or more 552003.5White12803-40 – 100766-9810REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 802803.5White12803-40 – 100766-9828REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 511864.5White1.164003-40 to 85766-9836REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 1013604.5White1.164003-40 to 85766-9844REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 762904.5White1.164003-40 to 85766-9852REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

50 Pieces Per Package

9 Day(s) or more 1013607.5White1.538006-40 to 85766-9861REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

50 Pieces Per Package

10 Day(s) or more 903407White1.47006-40 to 85766-9879REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 241002.5Black0.871802-40 to 85766-9887REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 552002.5Black0.871802-40 to 85766-9895REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 361403.5Black12803-40 to 85766-9909REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 552003.5Black12803-40 to 85766-9917REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 802803.5Black12803-40 to 85766-9925REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

9 Day(s) or more 511864.5Black1.164003-40 to 85766-9933REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

12 Day(s) or more 1013604.5Black1.164003-40 to 85766-9941REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

100 Pieces Per Package

10 Day(s) or more 762904.5Black1.164003-40 to 85766-9950REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

50 Pieces Per Package

10 Day(s) or more 1013607.5Black1.538006-40 to 85766-9968REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

50 Pieces Per Package

10 Day(s) or more 903407Black1.47006-40 to 85766-9976REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

Loading...

  1. 1

Basic Information

Specification environment For Indoor Use

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)