• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Square branch box, LS series

Square branch box, LS series

[Features]
- A compact die-cast aluminum alloy branch box with excellent mechanical strength. (Lid is made from steel plate)
- Dustproof and waterproof structure, with a protection grade of IP65 (mating surface between the main body and the lid).
[Specifications]
- Material: Diecast aluminum alloy (main body); cold-finished steel plate (lid); rubber packing
- Weight: LS-2 165g; LS-4 177g
[Product lineup]
- LS-2: without bushing
- LS-4: with bushing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LS-2
LS-4
Part NumberVolume DiscountDays to ShipProduct Type
13 Day(s) or more No bushing
11 Day(s) or more Bushing included

Loading...

  1. 1

Basic Information

Dimension width W(mm) 62 Dimension vertical H(mm) 36 Dimension depth D(mm) 62
Material Aluminum Die Casting Protection function (environmentally resistant) IP65 Installation Indoor

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)