• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Branch box with terminal block, TBTH

Branch box with terminal block, TBTH

[Features]
 ● The compact design of this product makes it user friendly. The product can fit into small spaces as required, without losing any of the aesthetics.
 ● Because it is made from diecast aluminum alloy, this product is not only stronger than equivalent products made from plastic, but also has excellent resistance to cutting oil.
[Specifications]
 ● Terminal block: 300V, 10A; number of electrodes: 8 or 10, depending on model; M3 screws; UL; TUV-certified product
 ● Material: main body and lid: diecast aluminum alloy (no surface treatment)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TBTH-8-000000
TBTH-10-000000
Part NumberVolume DiscountDays to ShipProduct Type
11 Day(s) or more Number of electrodes: 8P
19 Day(s) or more Number of electrodes: 10P

Loading...

  1. 1

Basic Information

Dimension width W(mm) 114 Dimension vertical H(mm) 43 Dimension depth D(mm) 74
Material Aluminum Die Casting Installation Indoor Representative Standard UL / TUV

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)