• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Industrial products]CF CARD CF170 (MLC)

[Industrial products]CF CARD CF170 (MLC)

Perfect for embedded systems and medical equipment and industrial applications such as road monitoring systems.

[Features]
· Model for temperature extension needs [for industrial spec options]
· ECC function in-built (error correction code)/equipped with wear-leveling algorithms
· CompactFlash V4.1 Compatibility (CF170: V6.0)
· PIO Mode 0-6 use Multi-Word DMA Mode 0-4 use equipped with S.M.A.R.T.
· Ultra DMA Mode 0-5 use Power loss Prevention for active monitoring circuit IPS in-built
· Life assessment software SSDScopePro [for options]
[Spec]
· Interface: PCMCIA /True IDE
· Connector: CompactFlash, 50-Pin
· Form factor: CompactFlash Card
· Flash type: MLC
· Maximum data transmission speed: Read 90MB/s, Write 60MB/s
· Operating voltage: 3.3 V ±5% or 5 V ±10% Power consumption: 0.85W · Operating environmental temperature: -25°C to 85°C
· Storage temperature: -40°C to 85°C· Humidity: 0% to 95% Box size: 42.8 mm x 36.4 mm x 3.3 mm
· MTBF: 1,000,000hrs
[Commodity lineup]
· Capacity: 8GB/16GB/32GB/64GB

PDF

Part Number

Configured Part Number is shown.

TS8GCF170

 
Part Number
TS8GCF170
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
11 Day(s) or more 8GBW42.8xD36.4xH3.3

Loading...

  1. 1

Basic Information

Type CF Memory card standard CF Type Multiple Level Cell

Please check the type/dimensions/specifications of the part TS8GCF170 in the [Industrial products]CF CARD CF170 (MLC) series.

Products like this...

Part Number
TS16GCF170
TS32GCF170
TS64GCF170
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
11 Day(s) or more 16GBW42.8xD36.4xH3.3
11 Day(s) or more 32GBW42.8xD36.4xH3.3
11 Day(s) or more 64GBW42.8xD36.4xH3.3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)