(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

M.2 2242 SSD SATA3 MLC

M.2 2242 SSD SATA3 MLC

Click this image to zoom it.

Move the mouse over the image to zoom

  • M.2 2242 SSD SATA3 MLC
  • M.2 2242 SSD SATA3 MLC
  • M.2 2242 SSD SATA3 MLC

SATA-III 6Gb/s interface and a small form factor combined in M.2 SSD.
Most suitable for Ultrabook and thin laptops having restrictions on installation space.

[Features]
● Conforms to M.2 SATA SSS standard
● BCH-ECC function equipped (60bit/1024Byte error correction)
● Adopts global wear leveling /equipped with block management function
● Sleep mode /DEVSLP function support
● Write protect function /hardware purging security function
● DDR3 DRAM cache memory internal
● Internal active monitoring circuit to prevent data loss at the time of power flicker
● S.M.A.R.T. /trim /NCQ Commands
[Specifications]
● Interface: SATA III 6Gb/s (SATA II/I backward compatibility specifications)
● Connector: M.2 module notch B+M
● Form factor: M.2 TYPE 2280-D2-B-M / 2260-D2-B-M / 2242-D2-B-M
● Maximum data transfer speed: MST800 ⇒ Read 560MB/s, Write 460MB/s
: MST600 ⇒ Read 550MB/s, Write 460MB/s
: MST400 ⇒ Read 560MB/s, Write 320MB/s
● Flash type: MLC ● Operating voltage: 3.3V±5%
● Power consumption: 3.10W (active), 0.33W (idle), 2mW (DEVSLP)
● Operating environment temperature: 0°C to 70°C ● Storage temperature: -40°C to 85°C
● Humidity: 0% to 95% MTBF: 1,500,000hrs
● Case size: MST800 22.0 mm x 80.0 mm x 3.5 mm
: MST600 22.0 mm x 60.0 mm x 3.5 mm
: MST400 22.0 mm x 42.0 mm x 3.5 mm
[Product Line Up]
● Capacity: 32GB /64GB /128GB /256GB /512GB

PDF

Part Number

Configured Part Number is shown.

TS32GMTS400

 
Part Number
TS32GMTS400
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type SSD Size Other Capacity 1GB or higher to 160GB or lower
Interface Serial ATA Dimension vertical(mm) 42 Dimension width(mm) 22
Dimension depth(mm) 3.5 Type Multiple Level Cell Memory Capacity 32GB
Reading speed(MB/s) 560 Writing speed(MB/s) 320

Please check the type/dimensions/specifications of the part TS32GMTS400 in the M.2 2242 SSD SATA3 MLC series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)