(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SHF Bracket, RKP Series

SHF Bracket, RKP Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Accessory for Sub Rack RKU2 series.
· Adjust the guide frame and connector frame up and down using the sub H frame when storing PCB with non-compatible dimensions or when installing a connector with extreme dimensions. This is a part for attaching a guide frame and connector frame to the sub H frame in this situation.
· Tighten both sides of the guide frame C or the connector frame G with M4 panhead screws.
· Use either the sub H, sub W or border D frame accessories to directly attach this bracket to the sub rack.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RKP-34BTA

 
Part Number
RKP-34BTA
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Screw / Nut / Other Parts Compatible product series name RKU2 Width(mm) 6.7
Height(mm) 30 Depth(mm) 28.7 Color/Exterior treatment Satellite treatment
Primary materials Zinc die-cast (bracket) / stainless steel (bar nut)

Please check the type/dimensions/specifications of the part RKP-34BTA in the SHF Bracket, RKP Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)