• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Aluminum Material, ALF Series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ALF-2009-100

 
Part Number
ALF-2009-100
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 20 Height(mm) 9 Depth(mm) 1000
Color/Exterior treatment B2 Alumite Primary materials Aluminum

Please check the type/dimensions/specifications of the part ALF-2009-100 in the Aluminum Material, ALF Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)