(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Step Handle GGH Series

Step Handle GGH Series

[Features]
· Step handle for electronic equipment.
· Used in combination with a grip (GGH-8121) and separately sold side arm (GGH-9300014).
· Can be attached to electronic equipment to use as a handle for transportation.
· Since the side arm can be adjusted by 30°, tilting the case helps increase the visibility and operability of the display.
· Rotate and fix every 30 degrees while pressing the push button.
· The grip can be cut to desired dimensions according to the width of the device, in order to create a step handle with a dedicated size.
· The cut size of the grip is "case width - 26 mm".
· The side arm is made of zinc die casting with excellent strength.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GGH-8121
GGH-9300014
Part NumberVolume DiscountDays to ShipRoHSProduct Type Width
(mm)
Height
(mm)
Depth
(mm)
Color/Exterior treatment Primary materials
11 Day(s) or more 10Grip100012.824.4SilverAluminum
11 Day(s) or more 10Side Arm-41210.5Off-WhiteZinc Diecast

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)