Slide Rail C-203 Series【2 Pieces Per Package】

Slide Rail C-203 Series

[Features]
· Accessory for unit cases from the FBL series.
· Two-stage slide rail.
· Slide rail has friction stopper and stops when it reaches the predetermined travel distance.
· The inner member will come out if pulled very hard at the point where the friction stop engages.
· Screws for attaching the slide rail are set together on the side of the slide rail bracket.
· An optional slide rail bracket is required for mounting to a 19-inch rack.
· There is no stop mechanism, so it will not stop when the inner section is fully inserted.
· Mountable on the 19-inch rack standard size FBL-0884-□□□, FBL-1384-□□□, and FBL-2284-□□□.
· For mounting to the FBL series, M4 tapping is required at the center of the D frame on both sides of the FBL standard body, in accordance with the mounting hole dimensions of the slide rail to be used.
· When inserting the slide rail, insert the spacers included with the FBL standard body between the slide rail and the main body and between the slide rail and the bracket.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-203-12
C-203-14
C-203-16
C-203-18
C-203-20
C-203-22
C-203-24
C-203-26
C-203-28
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDepth
(mm)

2 Pieces Per Package

13 Day(s) or more 10304.8

2 Pieces Per Package

15 Day(s) or more 10355.6

2 Pieces Per Package

13 Day(s) or more 10406.4

2 Pieces Per Package

13 Day(s) or more 10457.2

2 Pieces Per Package

13 Day(s) or more 10508

2 Pieces Per Package

13 Day(s) or more 10558.8

2 Pieces Per Package

11 Day(s) or more 10609.6

2 Pieces Per Package

13 Day(s) or more 10660.4

2 Pieces Per Package

Quote -711.2

Loading...

  1. 1

Basic Information

Width(mm) 9.5 Height(mm) 35.3 Color/Exterior treatment Zinc Plating
Primary materials Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)