Top Knob, OKU Series【10 Pieces Per Package】

Top Knob, OKU Series

[Features]
· The design of the unique appearance is like nothing else.
· Modern, expressive, and aesthetically pleasing design.
· Because the fixing screw cannot be seen from the outside, the device exterior looks good.
· With a newly proposed shaft fixing method, all contact with conductive areas can be avoided.
· Knob body can be selected from 5 sizes, from diameter φ16 to φ40.
· The easily mounted marking element can be selected from 5 shapes and 5 pastel colors.
However, some models are 1- or 2-color.
· Round shaft models can be matched perfectly to the line on the knobs of rotary potentiometers by loosening the outer nut and aligning with the front panel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OKU-1016048
OKU-1016049
OKU-1016068
OKU-1016069
OKU-1016648
OKU-1016649
OKU-1020048
OKU-1020049
OKU-1020068
OKU-1020069
OKU-1020638
OKU-1020639
OKU-1020648
OKU-1020649
OKU-1024048
OKU-1024049
OKU-1024068
OKU-1024069
OKU-1024638
OKU-1024639
OKU-1024648
OKU-1024649
OKU-1031048
OKU-1031049
OKU-1031068
OKU-1031069
OKU-1031638
OKU-1031639
OKU-1031648
OKU-1031649
OKU-1040048
OKU-1040049
OKU-1040068
OKU-1040069
OKU-1040638
OKU-1040639
OKU-1040648
OKU-1040649
OKU-1101003
OKU-1101004
OKU-1101005
OKU-1101006
OKU-1101007
OKU-1102004
OKU-1102007
OKU-1103004
OKU-1103007
OKU-1104003
OKU-1105003
OKU-1105004
OKU-1105005
OKU-1105006
OKU-1105007
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Shape Diameter φ
(mm)
Shaft Diameter
(mm)
Width
(mm)
Height
(mm)
Depth
(mm)
Color/Exterior treatment Primary materials

10 Pieces Per Package

Quote Knob body-164161616GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-164161616BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-166161616GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-166161616BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-166/4.6161616GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-166/4.6161616BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-204202016GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-204202016BlackReinforced polyamide 6

10 Pieces Per Package

13 Day(s) or more Knob body-206202016GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-206202016BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-206.35202016GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-206.35202016BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-206/4.6202016GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-206/4.6202016BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-244242416GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-244242416BlackReinforced polyamide 6

10 Pieces Per Package

11 Day(s) or more Knob body-246242416GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-246242416BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-246.35242416GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-246.35242416BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-246/4.6242416GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-246/4.6242416BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-314313116GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-314313116BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-316313116GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-316313116BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-316.35313116GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-316.35313116BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-316/4.6313116GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-316/4.6313116BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-404404016GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-404404016BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-406404016GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-406404016BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-406.35404016GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-406.35404016BlackReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-406/4.6404016GrayReinforced polyamide 6

10 Pieces Per Package

Quote Knob body-406/4.6404016BlackReinforced polyamide 6

10 Pieces Per Package

Quote Marking elementPin-----Pastel PinkPolyamide 6

10 Pieces Per Package

Quote Marking elementPin-----Pastel yellowPolyamide 6

10 Pieces Per Package

Quote Marking elementPin-----Pastel GreenPolyamide 6

10 Pieces Per Package

Quote Marking elementPin-----Pastel BluePolyamide 6

10 Pieces Per Package

13 Day(s) or more Marking elementPin-----Light GrayPolyamide 6

10 Pieces Per Package

Quote Marking elementGlobe-----Pastel yellowPolyamide 6

10 Pieces Per Package

Quote Marking elementGlobe-----Light GrayPolyamide 6

10 Pieces Per Package

Quote Marking elementDisk-----Pastel yellowPolyamide 6

10 Pieces Per Package

15 Day(s) or more Marking elementDisk-----Light GrayPolyamide 6

10 Pieces Per Package

Quote Marking elementWing-----Pastel PinkPolyamide 6

10 Pieces Per Package

Quote Marking elementArrow-----Pastel PinkPolyamide 6

10 Pieces Per Package

Quote Marking elementArrow-----Pastel yellowPolyamide 6

10 Pieces Per Package

Quote Marking elementArrow-----Pastel GreenPolyamide 6

10 Pieces Per Package

Quote Marking elementArrow-----Pastel BluePolyamide 6

10 Pieces Per Package

Quote Marking elementArrow-----Light GrayPolyamide 6

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)