Slotted Bar 399AN30-7Z RKP Series

Slotted Bar 399AN30-7Z RKP Series

[Features]
· Accessory for Sub Rack RKU2 series.
· Punched bar the same as those included with the Sub Rack RKU2 series accessory connector frames B/C/D (RKP-43CWFB/C/D) and rear panel E (RKP-□□ERP).
· Insert into the RKU2 unit, rear W frame, and RKU2 series accessory guide frame B/C (RKP-43GWFB/C) for use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RKP-399AN30-7Z

 
Part Number
RKP-399AN30-7Z
Part NumberVolume DiscountDays to ShipRoHS
13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Compatible product series name RKU2 Width(mm) 399.6 Height(mm) 5.5
Depth(mm) 2 Color/Exterior treatment B2 Alumite Primary materials Aluminum

Please check the type/dimensions/specifications of the part RKP-399AN30-7Z in the Slotted Bar 399AN30-7Z RKP Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)