Slotted Bar 400M2.5 RKP Series

Slotted Bar 400M2.5 RKP Series

[Features]
· Accessory for Sub Rack RKU2 series.
· A bar nut made to save the time and effort of attaching individual nuts when installing a DIN connector to the connector frame.
· M2.5 threaded at 6.35 mm (1/4") pitch.
· Use the connector frame to directly attach this bar nut to the RKU2 series.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RKP-400AN25-4

 
Part Number
RKP-400AN25-4
Part NumberVolume DiscountDays to ShipRoHS
15 Day(s) or more 10

Loading...

  1. 1

Basic Information

Compatible product series name RKU2 Width(mm) 400 Height(mm) 5.5
Depth(mm) 2 Color/Exterior treatment B2 Alumite Primary materials Aluminum

Please check the type/dimensions/specifications of the part RKP-400AN25-4 in the Slotted Bar 400M2.5 RKP Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)