Aluminum Profile for Panels ART Series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ART-100-50

 
Part Number
ART-100-50
Part NumberVolume DiscountDays to Ship
15 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 500 Height(mm) 99 Depth(mm) 15
Color/Exterior treatment B2 Alumite Primary materials Aluminum

Please check the type/dimensions/specifications of the part ART-100-50 in the Aluminum Profile for Panels ART Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)