Handle PH Series【2 Pieces Per Package】

Handle PH Series

[Features]
· Steel handle.
· Drill a hole in the mounting side and secure using the included nut.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PH-60-6M
PH-85-6M
PH-110-8M
PH-140-6M
PH-140-8M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth
(mm)
Height
(mm)
Depth
(mm)

2 Pieces Per Package

13 Day(s) or more 1066336

2 Pieces Per Package

13 Day(s) or more 1091386

2 Pieces Per Package

9 Day(s) or more -118408

2 Pieces Per Package

13 Day(s) or more 10146406

2 Pieces Per Package

13 Day(s) or more 10148438

Loading...

  1. 1

Basic Information

Color/Exterior treatment Chrome Plating Primary materials Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)