Front Panel B RKP Series

Front Panel B RKP Series

[Features]
· Accessory for unit cases from the RMU series.
· I/O connectors and other operation accessories can be attached to this vertical open/close type front panel.
· The panel will be stopped and kept in an approximately horizontal position when completely open.
· This panel is used with the RKP-10AHG hinge accessory.
· Flat plate shape makes drilling easier.
· It can also be used at the rear part of the RMU series.
· The separately sold hinge (RKP-10AHG) is attached to the W frame so that the pin on the stator side faces sideways.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RKP-10BFPN
RKP-13BFPN
RKP-15BFPN
RKP-17BFPN
RKP-20BFPN
RKP-22BFPN
RKP-25BFPN
RKP-30BFPN
RKP-35BFPN
RKP-40BFPN
Part NumberVolume DiscountDays to ShipRoHSCompatible product series name Height
(mm)
13 Day(s) or more 10 RMU-10□□ / RKU-10□□A / RKU2-10□□ 88
13 Day(s) or more 10 RMU-13□□ / RKU-13□□A / RKU2-13□□ 121.6
13 Day(s) or more 10 RMU-15□□ / RKU-15□□A / RKU2-15□□ 138
13 Day(s) or more 10 RMU-17□□ / RKU-17□□A / RKU2-17□□ 166
11 Day(s) or more 10 RMU-20□□ / RKU-20□□A / RKU2-20□□ 188
Quote 10 RMU-22□□ / RKU-22□□A / RKU2-22□□ 210.5
15 Day(s) or more 10 RMU-25□□ / RKU-25□□A / RKU2-25□□ 238
13 Day(s) or more 10 RMU-30□□ / RKU-30□□A / RKU2-30□□ 288
15 Day(s) or more 10 RMU-35□□ / RKU-35□□A / RKU2-35□□ 338
Quote 10 RMU-40□□ / RKU-40□□A / RKU2-40□□ 388

Loading...

  1. 1

Basic Information

Width(mm) 405.8 Depth(mm) 3 Color/Exterior treatment B2 Alumite
Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)