• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Front Panel C RKP Series

Front Panel C RKP Series

[Features]
· Accessory for unit cases from the RMU series.
· I/O connectors and other operation accessories can be attached to this horizontal open/close type front panel.
· This panel is used with the RKP-10AHG hinge accessory.
· Flat plate shape makes drilling easier.
· It can also be used at the rear part of the RMU series.
· The hinge is attached to the W frame so that the pin on the stator side is upright.
· Can be set to open to the right or left depending on whether the stator is installed to the left or right side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RKP-10CFPN
RKP-13CFPN
RKP-15CFPN
RKP-17CFPN
RKP-20CFPN
RKP-22CFPN
RKP-25CFPN
RKP-30CFPN
RKP-35CFPN
RKP-40CFPN
Part NumberVolume DiscountDays to ShipRoHSCompatible product series name Height
(mm)
13 Day(s) or more 10 RMU-10□□ / RKU-10□□A / RKU2-10□□ 88
Quote 10 RMU-13□□ / RKU-13□□A / RKU2-13□□ 121.6
15 Day(s) or more 10 RMU-15□□ / RKU-15□□A / RKU2-15□□ 138
Quote 10 RMU-17□□ / RKU-17□□A / RKU2-17□□ 166
13 Day(s) or more 10 RMU-20□□ / RKU-20□□A / RKU2-20□□ 188
Quote 10 RMU-22□□ / RKU-22□□A / RKU2-22□□ 210.5
13 Day(s) or more 10 RMU-25□□ / RKU-25□□A / RKU2-25□□ 238
13 Day(s) or more 10 RMU-30□□ / RKU-30□□A / RKU2-30□□ 288
15 Day(s) or more 10 RMU-35□□ / RKU-35□□A / RKU2-35□□ 338
Quote 10 RMU-40□□ / RKU-40□□A / RKU2-40□□ 388

Loading...

  1. 1

Basic Information

Width(mm) 405.8 Depth(mm) 3 Color/Exterior treatment B2 Alumite
Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)