• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Front Panel D RKP Series

Front Panel D RKP Series

[Features]
· Accessory for Sub Rack RKU2 series.
· I/O connectors and other operation accessories can be attached to this insertable fixed type front panel.
· This panel has a flat plate shape that makes drilling holes easy.
· Screw-fastening is not necessary because it slides into the groove in the front H frame of the main unit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RKP-10DFPN
RKP-13DFPN
RKP-15DFPN
RKP-17DFPN
RKP-20DFPN
RKP-22DFPN
RKP-25DFPN
RKP-30DFPN
RKP-35DFPN
RKP-40DFPN
Part NumberVolume DiscountDays to ShipRoHSCompatible product series name Height
(mm)
Quote 10RKU2-10□□89.7
15 Day(s) or more 10RKU2-13□□123.3
13 Day(s) or more 10RKU2-15□□139.7
Quote 10RKU2-17□□167.7
Quote 10RKU2-20□□189.7
15 Day(s) or more 10RKU2-22□□212.2
15 Day(s) or more 10RKU2-25□□239.7
Quote 10RKU2-30□□289.7
Quote 10RKU2-35□□339.7
Quote 10RKU2-40□□389.7

Loading...

  1. 1

Basic Information

Width(mm) 409.6 Depth(mm) 2 Color/Exterior treatment B2 Alumite
Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)