Head End, RKP Series【20 Pieces Per Package】

Head End, RKP Series

[Features]
· The tip of card guide II. When mounting, this will be the front top or back bottom part.
· The same item as the head end of card guide II RKP series (RKP-□□□CG□2).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RKP-2CHE

 
Part Number
RKP-2CHE
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNote

20 Pieces Per Package

15 Day(s) or more 10Separation card guide tip. Will be on the front top or rear bottom during installation.

Loading...

  1. 1

Basic Information

Width(mm) 9 Height(mm) 13.3 Depth(mm) 28.9
Color/Exterior treatment Dark olive gray Primary materials Polyamide 6

Please check the type/dimensions/specifications of the part RKP-2CHE in the Head End, RKP Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)